|
|
Product InformationDescriptionThe ADS5483EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5483 device, a 16-bit 135 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe. The ADS5483EVM is also compatible to TI’s TSW1200EVM High Speed LVDS evaluation and capture system, allowing samples to be captured and passed to a PC for rapid analysis and evaluation. The ADS5483EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5483. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5483 clock input. Features
Order Options
Technical DocumentsMost useful technical documents for ADS5483EVM Application Notes
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5481 | 16-bit 80MSPS ADC With Buffered Analog Input | Data Converters | |
| ADS5482 | 16-bit, 105MSPS High Speed ADCs | Data Converters | |
| ADS5483 | 16-bit 135MSPS ADC with buffered inputs | Data Converters | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Wireless Base Station Clocks | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |