12-bit, 2.2GSPS Interleaved ADC Evaluation Module Status: ACTIVE

ADS54RF63-ADX4


      
         
  ADS54RF63-ADX4
Name12-bit, 2.2GSPS Interleaved ADC Evaluation Module
StatusACTIVE
Price (US$)$2499.00 
Order Options


Product Information

Description


View  View ADS54RF63-ADX4

The ADS54RF63-ADX4 is a 12-bit, 2.2 GSPS digitizer solution evaluation module. The EVM incorporates four 12-bit, 550 MSPS ADS54RF63 ADCs operating in an interleaved mode to create a 2.2 GSPS digitizer. The outputs of the four ADCs feed a Xilinx Virtex 5 FPGA which is pre-configured with proprietary interleaving technology from SP Devices.

The SP Devices' interleaving technology continuously analyzes the ADCs' outputs to automatically remove the interleaving spurs arising from gain an mismatch errors, removing the need for costly monitoring components and an off-line recalibration routine. The captured signal is then sent to a PC for further analysis. Those wishing to implement a system utilizing the interleaving technology found on the ADS54RF63-ADX4 will need to contact SP Devices in order to obtain a production licence.

Features

  • Four 12-bit, 550 MSPS ADS54RF63 ADCs operating in interleaved mode
  • Virtex 5 providing data capture
  • SP Devices' interleaving technology removes interleaving gain and phase mismatch spurs Single analog and clock inputs

Order Options

 ADS54RF63-ADX4
Name 12-bit, 2.2GSPS Interleaved ADC Evaluation Module
Status  ACTIVE 
Price (US$) $2499.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for ADS54RF63-ADX4 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
14-bit, 800-MSPS Digitizer Solution Evaluation Module ADS5474ADX-EVM Texas Instruments Development Boards/EVMs 
ADS54RF63 Evaluation Module ADS54RF63EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input Data Converters 
ADS5474 14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input Data Converters 
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support