ADS54RF63 Evaluation Module Status: ACTIVE

ADS54RF63EVM


      
         
  ADS54RF63EVM
NameADS54RF63 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS54RF63EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments' ADS5463 device, a 12 bit 550 MSPS ADC optimized for high SFDR with high IF/RF inputs. With the supplied Logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

Features

  • Transformer coupled analog input path
  • Texas Instrument's THS9001 analog input path
  • LVDS capture ability

What's Included

Order Options

 ADS54RF63EVM
Name ADS54RF63 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5463 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input Data Converters 
ADS54RF63 12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability Data Converters 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 
THS9001 50-MHz to 350-MHz Cascadeable Amplifier Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support