ADS5520EVM 12-Bit 125 MSPS ADC EVM Status: ACTIVE

ADS5520EVM


      
         
  ADS5520EVM
NameADS5520EVM 12-Bit 125 MSPS ADC EVM
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The ADS5520EVM provides an evaluation platform for the ADS5520, a single channel 12-Bit 125MSPS Analog-to-Digital converter.

The board can be operated with a single +3.3V supply. +/-5V is required if using the differential amplifier input.

NOTE: For additional information regarding this evaluation module, get in touch with your local TI sales contact.

Features

  • Populated evaluation board
  • Easy setup for performance testing
  • Transformer coupled or single ended or differential amplifier input configuration
  • Digital output from the EVM is via a 40-pin connector

Order Options

 ADS5520EVM
Name ADS5520EVM 12-Bit 125 MSPS ADC EVM
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5520EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
ADS5520 12-Bit, 125MSPS Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support