ADS5521 Evaluation Module Status: ACTIVE

ADS5521EVM

      
         
Getting Started Documentation   ADS5500/5541/5542/5520/5521/5522 14- and 12-Bit Single Channel ADC EVM (Rev. C) (slwu010c.pdf, 1183 KB)
27 Sep 2005 Download

  ADS5521EVM
NameADS5521 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

The ADS5521EVM enable users to evaluate Texas Instruments ADS5521, a high-performance, 12-bit, 105 MSPS analog-to-digital converter (ADC).

Features

  • 12-Bit Resolution
  • 105MSPS Sample Rate
  • High SNR: 70dBFS at 100MHz fIN
  • High SFDR: 86dBc at 100MHz fIN
  • 2.3VPP Differential Input Voltage
  • Internal Voltage Reference
  • 3.3V Single-Supply Voltage
  • Analog Power Dissipation: 571mW
  • Output Buffer Power: 165mW
  • TQFP-64 PowerPAD™ Package
  • Pin-Compatible with:
    • ADS5500 (14-Bit, 125MSPS)
    • ADS5541 (14-Bit, 105MSPS)
    • ADS5542 (14-Bit, 80MSPS)
    • ADS5520 (12-Bit, 125MSPS)
    • ADS5522 (12-Bit, 80MSPS)

What's Included

Order Options

 ADS5521EVM
Name ADS5521 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS5500/5541/5542/5520/5521/5522 14- and 12-Bit Single Channel ADC EVM (Rev. C) (slwu010c.pdf, 1183 KB)
    27 Sep 2005  Download

Application Notes

  • CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters (scaa092.htm, 9 KB)
    08 Jun 2008  Abstract
  • Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 (scaa091.htm, 8 KB)
    02 Jun 2008  Abstract
    
Related Tools
Name Part# Company Tool Type
ADS5500 Evaluation Module ADS5500EVM Texas Instruments Development Boards/EVMs 
ADS5522 Evaluation Module ADS5522EVM Texas Instruments Development Boards/EVMs 
ADS5541 Evaluation Module ADS5541EVM Texas Instruments Development Boards/EVMs 
ADS5542EVM 14-Bit 80 MSPS ADC EVM ADS5542EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5521 12-Bit 105MSPS Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support