ADS5525 Evaluation Module Status: ACTIVE

ADS5525EVM


      
         
  ADS5525EVM
NameADS5525 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS5525EVM is a circuit board that allows designers to evaluate the performance of Texas Instrument’s ADS5525 device, a 12 bit 170 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5525 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header.

The evaluation module also allows designers to use wither a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port.

Features

  • Isolated analog 3.3 V supplies and digital 3.3 V supplies
  • ADC evaluation in DDR LVDS mode
  • ADC evaluation in CMOS mode
  • CMOS logic analyzer output header
  • TI THS4509 or transformer coupled analog input path
  • Onboard programmable FPGA
  • FPGA power management provided by the TI TPS75003
  • Expansion module capability

What's Included

Order Options

 ADS5525EVM
Name ADS5525 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS5525EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS5525 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support