|
|
Product InformationDescriptionThe ADS5527EVM is a circuit board that allows designers to evaluate the performance of Texas Instrument’s ADS5527 device, a 12-bit 210 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5527 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header. The evaluation module also allows designers to use wither a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port. Features
Order Options
Technical DocumentsMost useful technical documents for ADS5527EVM Application Notes
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| ADS5525 Evaluation Module | ADS5525EVM | Texas Instruments | Development Boards/EVMs |
| ADS5545 Evaluation Module | ADS5545EVM | Texas Instruments | Development Boards/EVMs |
| ADS5546 Evaluation Module | ADS5546EVM | Texas Instruments | Development Boards/EVMs |
| ADS5547 Evaluation Module | ADS5547EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS5525 | 12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs | Data Converters | |
| ADS5546 | 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs | Data Converters | |
| ADS5547 | 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs | Data Converters | |
Most Popular Tags for ADS5527EVM: