ADS5546 Evaluation Module Status: ACTIVE

ADS5546EVM


      
         
  ADS5546EVM
NameADS5546 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS5546EVM

The ADS5546EVM is a circuit board that allows designers to evaluate the performance of Texas Instrument's ADS5546 device, a 14-bit 190 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5546 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port.

Features

  • Isolated analog 3.3 V supplies and digital 3.3 V supplies
  • ADC evaluation in DDR LVDS mode
  • ADC evaluation in CMOS mode
  • CMOS logic analyzer output header
  • TI THS4509 or transformer coupled analog input path
  • Onboard programmable FPGA
  • FPGA power management provided by the TI TPS75003
  • Expansion module capability

What's Included

Order Options

 ADS5546EVM
Name ADS5546 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS5546EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
ADS5545 14-bit 170 MSPS ADC with LVDS/CMOS Outputs Data Converters 
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs Data Converters 
SN74LVC1G86 Single 2-Input Exclusive-OR Gate Little Logic 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 
TLV3502 4.5ns Rail-to-Rail Comparator Amplifiers and Linear 
TPS73018 Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise Linear Regulators 
TPS75003 Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs Power Management Multi-Channel IC (PMIC) Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support