ADS5547 Evaluation Module Status: ACTIVE

ADS5547EVM


      
         
  ADS5547EVM
NameADS5547 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS5547EVM is a circuit board that allows designers to evaluate the performance of Texas Instrument’s ADS5547 device, a 14-bit 210 MSPS analog to digital converter. The circuit board allows for the ability to evaluate the ADS5547 operating in either DDR LVDS output mode or CMOS output mode. An onboard FPGA decodes the ADC output mode and provides the ADC data on a CMOS output header.

The evaluation module also allows designers to use wither a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments THS4509. Although not needed for device evaluation, an optional expansion module is available allowing for an easy method to program the ADC register through a USB port.

Features

  • Isolated analog 3.3 V supplies and digital 3.3 V supplies
  • ADC evaluation in DDR LVDS mode
  • ADC evaluation in CMOS mode
  • CMOS logic analyzer output header
  • TI THS4509 or transformer coupled analog input path
  • Onboard programmable FPGA
  • FPGA power management provided by the TI TPS75003
  • Expansion module capability

Order Options

 ADS5547EVM
Name ADS5547 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 

Technical Documents

Most useful technical documents for ADS5547EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
ADS5545 Evaluation Module ADS5545EVM Texas Instruments Development Boards/EVMs 
ADS5546 Evaluation Module ADS5546EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5545 14-bit 170 MSPS ADC with LVDS/CMOS Outputs Data Converters 
ADS5546 14-Bit 190 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs Data Converters 
ADS5547 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support