ADS5553 Evluation module Status: ACTIVE

ADS5553EVM


      
         
Getting Started Documentation   ADS5553 EVM (PDF 476 KB) 957 views
01 Mar 2005 

  ADS5553EVM
NameADS5553 evaluation module
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description

The ADS5553EVM provides a platform for evaluating the ADS5553 dual channel 14bit analog to digital converter (ADC) under various signals, references and supply conditions. The EVM provides an external SMA connector for input stimulus of the ADC. The EVM allows either single-ended or true differential clock to be applied into the EVM

Features

  • The ADS5553EVM provides a flexible means of evaluating the ADS5553 in a number of modes of operation. It can be powered directly with a single 3.3V power supply.

Order Options

 ADS5553EVM
Name ADS5553 evaluation module
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS5553EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
ADS5553 Dual-Channel 14bit, 65MSPS Analog-to-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support