ADS6123 Evaluation Module Status: ACTIVE

ADS6123EVM


      
         
  ADS6123EVM
NameADS6123 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6123EVM

The ADS6123EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6123 device, a low power 12-bit 80 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6123 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features

  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable parallel output modes
  • Direct connection to TSW1100 High Speed ADC Capture Card
  • Separate analog and digital supply connections

What's Included

Order Options

 ADS6123EVM
Name ADS6123 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for ADS6123EVM Help

Application Notes

    
Related Tools
Name Part# Company Tool Type
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS6123 Low Power 12-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs Data Converters 
ADS6143 Low Power 14-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs Data Converters 
CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider Non-PLL Buffers 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support