ADS6125 Evaluation Module Status: ACTIVE

ADS6125EVM


      
         
  ADS6125EVM
NameADS6125 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6125EVM

The ADS6125EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6125 device, a low power 12-bit 125 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6125 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features

  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable parallel output modes
  • Direct connection to TSW1100 High Speed ADC Capture Card
  • Separate analog and digital supply connections

What's Included

Order Options

 ADS6125EVM
Name ADS6125 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for ADS6125EVM Help

Application Notes

    
Related Tools
Name Part# Company Tool Type
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS6125 Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs Data Converters 
ADS6145 Low Power 14-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs Data Converters 
CDCP1803 1:3 LVPECL Clock Buffer with Programable Divider Non-PLL Buffers 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support