|
|
Product InformationDescriptionThe ADS6142EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6142 device, a low power 14-bit 65 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6142 under a variety of clock, input and supply conditions. The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520. Features
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for ADS6142EVM Application Notes
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS6122 | Low Power 12-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | Data Converters | |
| ADS6142 | Low Power 14-bit 65MSPS ADC with selectable parallel CMOS or LVDS outputs | Data Converters | |
| CDCP1803 | 1:3 LVPECL Clock Buffer with Programable Divider | Non-PLL Buffers | |
| THS4509 | Wideband Operational Amplifier | Operational Amplifier (Op Amp) | |