ADS6148 Evaluation Board Status: ACTIVE

ADS6148EVM


      
         
  ADS6148EVM
NameADS6148 Evaluation Board
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6148EVM

The ADS6148EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6148 device, a low power 14-bit 210 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6149 under a variety of clock, input and supply conditions.

The ADS6148EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS6148. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS6148 clock input.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features

  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via TSW1200 capture card
  • Separate analog and digital supply connections

Order Options

 ADS6148EVM
Name ADS6148 Evaluation Board
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS6148EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5547 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs Data Converters 
ADS6128 Low power 12-bit, 210 MSPS ADC Data Converters 
ADS6148 Low power 14-bit, 210 MSPS ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support