ADS6149 Evaluation Board Status: ACTIVE

ADS6149EVM


      
         
  ADS6149EVM
NameADS6149 Evaluation Board
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6149EVM

The ADS6149EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6149 device, a low power 14-bit 250 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6149 under a variety of clock, input and supply conditions.

The ADS6149EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS6149. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS6149 clock input.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features

  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via TSW1200 capture card
  • Separate analog and digital supply connections

Order Options

 ADS6149EVM
Name ADS6149 Evaluation Board
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS6149EVM Help

User Guides

More Literature

  • ADS6149EVM  (PDF 57 KB)  250 views
    02 Dec 2008
    
Related Tools
Name Part# Company Tool Type
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS5547 14-Bit 210 MSPS ADC With User-Selectable DDR LVDS or CMOS Parallel Outputs Data Converters 
ADS6129 Low power 12-bit, 250 MSPS ADC Data Converters 
ADS6149 Low power 14-bit, 250 MSPS ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support