ADS6223 Evaluation Module Status: ACTIVE

ADS6223EVM


      
         
  ADS6223EVM
NameADS6223 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6000EVM with TSW1200

The ADS6223 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6223 device, a dual channel 12-bit 80 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion TSW1200 High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6223 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Important Notice
The ADS6223 evaluation module contains prototype ADS6223 samples which can be used for device evaluation purposes. Before purchasing the ADS6223 evaluation module, please read the TI literature number (SLWL002)

Features

  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable serialized output modes
  • Direct connection to TSW1200 High Speed ADC LVDS Evaluation System
  • Separate analog and digital supply connections
  • www.latticesemi.com/ads6000evminterface

What's Included

Order Options

 ADS6223EVM
Name ADS6223 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS6223EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS6223 Dual 12-bit 80MSPS ADC with serialized LVDS output Data Converters 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support