|
|
Product InformationDescriptionThe ADS6224 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6224 device, a dual channel 12-bit 105 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion TSW1200 High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6224 under a variety of clock, input and supply conditions. The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.
Important Notice
Features
What's Included
Order Options
Technical DocumentsMost useful technical documents for ADS6224EVM Application Notes
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS6224 | Dual 12-bit 105MSPS ADC with serialized LVDS output | Data Converters | |
| THS4509 | Wideband Operational Amplifier | Operational Amplifier (Op Amp) | |