Product Information
Description
View ADS6000EVM with TSW1200
The ADS6244 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6244 device, a dual channel 14-bit 105 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion TSW1200 High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6244 under a variety of clock, input and supply conditions.
The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.
Important Notice
The ADS6244 evaluation module contains prototype ADS6244 samples which can be used for device evaluation purposes. Before purchasing the ADS6244 evaluation module, please read the TI literature number SLWL003.
Features
-
Transformer coupled analog input path
-
Transformer coupled clock input path
-
Amplifier path based on the THS4509
-
Configurable serialized output modes
-
Direct connection to TSW1200 High Speed ADC LVDS Evaluation System
-
Separate analog and digital supply connections
What's Included