ADS62C17 Evaluation Module Status: ACTIVE

ADS62C17EVM


      
         
  ADS62C17EVM
NameADS62C17 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS62C17EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62C17 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62C17 under a variety of clock, input and supply conditions.

The ADS62C17EVM also includes an open socket for Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS62C17. Open sockets are also provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS62C17 clock input. By default, the EVM is designed for an external clock source to directly clock the ADS62C17.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features

  • USB input for SNRBoost and other SPI register controls
  • Transformer coupled analog input path
  • Transformer coupled clock input path with open socket for CDCE72010 Jitter Cleaner and Clock Synchronizer
  • Active gain input path based on the THS4509 high speed amplifier
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1200EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections or single 5V global supply connection
  • What's Included

    Order Options

     ADS62C17EVM
    Name ADS62C17 Evaluation Module
    Status  ACTIVE 
    Price (US$) $299.00 
     

        
    Related Tools
    Name Part# Company Tool Type
    TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
    Related Devices
    Part# Name Product Family
    ADS62C15 Dual Channel 11-Bits, 125 MSPS ADC With SNRBoost Data Converters 
    ADS62C17 Dual Channel 11 Bit, 200 MSPS ADC with SNRBoost Data Converters 
    CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner Wireless Base Station Clocks 
    THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support