ADS62P25 Evaluation Module Status: ACTIVE

ADS62P25EVM


      
         
  ADS62P25EVM
NameADS62P25 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The ADS62P25 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P25 device, a dual channel 12-bit 125 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P25 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features

  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1200EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections

What's Included

Order Options

 ADS62P25EVM
Name ADS62P25 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS62P25EVM Help

Application Notes

    
Related Tools
Name Part# Company Tool Type
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS62P15 Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs Data Converters 
ADS62P25 Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs Data Converters 
ADS62P45 Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support