|
|
Product InformationDescriptionThe ADS62P45 EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P45 device, a dual channel 14-bit 125 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P45 under a variety of clock, input and supply conditions. The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520. Features
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for ADS62P45EVM Application Notes
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TSW1200 High Speed ADC LVDS Evaluation System | TSW1200EVM | Texas Instruments | Development Boards/EVMs |
| Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters | TSW1100 | Texas Instruments | Emulators/Analyzers |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS62P15 | Dual Channel 11-Bits, 125 MSPS ADC With Parallel CMOS/DDR LVDS Outputs | Data Converters | |
| ADS62P25 | Dual 12-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs | Data Converters | |
| ADS62P45 | Dual 14-bit 125MSPS ADC with selectable DDR LVDS or CMOS outputs | Data Converters | |