ADS62P48 Evaluation Module Status: PREVIEW

ADS62P48EVM


      
         
  ADS62P48EVM
NameADS62P48 Evaluation Module
StatusPREVIEW
Price (US$) 
Order Options


Product Information

Description

The ADS62P48EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P48 device, a dual channel 14-bit 210 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P48 under a variety of clock, input and supply conditions.

The ADS62P48EVM also includes an open socket for Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS62P48. Open sockets are also provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS62P48 clock input. By default, the EVM is designed for an external clock source to directly clock the ADS62P48.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features

  • USB input for gain settings and other SPI register controls
  • Transformer coupled analog input path
  • Transformer coupled clock input path with open socket for CDCE72010 Jitter Cleaner and Clock Synchronizer
  • Active gain input path based on the THS4509 high speed amplifier
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1200EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections or single 5V global supply connection
  • Order Options

     ADS62P48EVM
    Name ADS62P48 Evaluation Module
    Status  PREVIEW 
    Price (US$)  
     
    Order
    Americas:
    Contact Distributor

    Asia:
    Contact Distributor

    Europe:
    Contact Distributor

    Japan:
    Contact Distributor
     

        
    Related Tools
    Name Part# Company Tool Type
    High Speed ADC to FMC (Xilinx) Header Adapter Card FMC-ADC-ADAPTER Texas Instruments Development Boards/EVMs 
    High Speed ADC to HSMC (Altera) Header Adaptor Card HSMC-ADC-BRIDGE Texas Instruments Development Boards/EVMs 
    TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
    Related Devices
    Part# Name Product Family
    ADS62P28 Dual Channel 12 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs Data Converters 
    ADS62P48 Dual Channel 14 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs Data Converters 
    ADS62P49 Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs Data Converters 
    CDCE72010 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner Wireless Base Station Clocks 
    THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support