ADS6425 Evaluation Module Status: ACTIVE

ADS6425EVM


      
         
  ADS6425EVM
NameADS6425 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View ADS6000EVM with Lattice ECP2-M

The ADS6425EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6425 device, a quad channel 12-bit 125 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6425 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features

Order Options

 ADS6425EVM
Name ADS6425 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS6425EVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
TSW1200 High Speed ADC LVDS Evaluation System TSW1200EVM Texas Instruments Development Boards/EVMs 
Digital Data Capture and Analysis for High Speed, High Resolution A to D Converters TSW1100 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
ADS6425 Quad 12-bit 125MSPS ADC with serialized LVDS output Data Converters 
THS4509 Wideband Operational Amplifier Operational Amplifier (Op Amp) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support