ADS7861 Evaluation Module Status: ACTIVE

ADS7861EVM


      
         
Getting Started Documentation   ADS7861/8361 EVM Users Guide (PDF 71 KB) 1824 views
12 Sep 2002 

  ADS7861EVM
NameADS7861 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View ADS7861EVM Graphic

The ADS7861EVM uses a circuit board titled ADS78-8361EVM that will evaluate both the ADS7861 and the ADS8361 ADCs, 12-bit and 16-bit devices respectively. The ADS7861 operates from 5 volts for AVdd & DVdd while the ADS8361 operates from 2.7V to 3.6V for AVdd & DVdd. The evaluation board has a 500 kSPS, 12-bit/16-bit serial output. The analog inputs can be configured single-ended or differential. Finally the module has two added features: a built in reference and a high-speed serial interface.

FAQ's:
  • If I only request literature what will I receive?
    • SBAS110B Data Sheet
    • SLAU094 User's Guide
  • Does the ADS7861EVM come with any connectors?
    No, you must supply all input/output cables and power supplies.
  • What does the ADS7861EVM do?
    The EVM is a Circuit board which allows the designer to run an evaluation of the ADS7861 device in a real time situation.
  • Where can I get samples if the ADS7861?
    By contacting your local TI authorized Texas Instruments Inc. distributor
  • What if I have a technical question?
    Contact the product information center (PIC);

Order Options

 ADS7861EVM
Name ADS7861 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS7861EVM Help

Datasheet

User Guides

    
Related Tools
Name Part# Company Tool Type
5-6K Interface Evaluation Module 5-6KINTERFACE Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
ADS7861 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support