|
|
Product InformationDescriptionThe ADS7868EVM is a full-featured reference design, prototype, and software platform for ADS7868 IC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or a MCU. The EVM will allow operation with C5000 and C6000 DSKs, or MSP430 MCU. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS7868 | 1.2V, 8 bit 280KSPS, Serial ADC | Data Converters | |