ADS7883 Evaluation Module Status: ACTIVE

ADS7883EVM


      
         
Getting Started Documentation   ADS788xEVM Users Guide (Rev. B) (PDF 560 KB) 1325 views
28 Aug 2008 

  ADS7883EVM
NameADS7883 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The ADS7883EVM is a full-featured reference design, prototype, and software platform for the ADS7883ADC. The reference design feature contains essential circuitry to showcase the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or an MCU Interface board to allow operation with C5000 and C6000 DSKs or microcontrollers such as the MSP430.

Features

  • The EVM is a full-featured evaluation module for the ADS7883 12-bit, 3-MSPS, single-channel ADC
  • On board signal conditioning using a precision THS4031 operational amplifier
  • The on board reference voltage is derived from the ADS7883 device
  • Input digital buffers are not limited to device VDD
  • Built using TI's modular EVM design rules

Order Options

 ADS7883EVM
Name ADS7883 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS7883EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
ADS7883 2.7V-5.5V, 12 bit, 3MSPS, Serial ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support