|
|
Product InformationDescriptionThe ADS7884EVM is a full-featured reference design, prototype, and software platform for the ADS7884ADC. The reference design feature contains essential circuitry to showcase the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or an MCU Interface board to allow operation with C5000 and C6000 DSKs or microcontrollers such as the MSP430. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS7884 | 2.7V-5.5V, 10 Bit, 3MSPS, Serial ADC | Data Converters | |