ADS7886EVM Evaluation Module Status: ACTIVE

ADS7886EVM


      
         
Getting Started Documentation   ADS788xEVM Users Guide (Rev. B) (PDF 560 KB) 1325 views
28 Aug 2008 

  ADS7886EVM
NameADS7886EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View ADS7886EVM

The ADS7886EVM is a full-featured reference design, prototype, and software platform for the ADS7886ADC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform, the EVM can be plugged into a 5-6K INTERFACE or a MCU Interface board to allow operation with C5000 and C6000 DSKs or microcontrollers such as the MSP430.

Features

  • The EVM is a full-featured evaluation module for the ADS7886 12-bit, 1-MSPS, single-channel ADC
  • On board signal conditioning using a precision THS4031 operational amplifier
  • The on board reference voltage is derived from the ADS7886 device
  • Input digital buffers are not limited to device VDD
  • Built using TI's modular EVM design rules

Order Options

 ADS7886EVM
Name ADS7886EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS7886EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support