ADS7888EVM Evaluation Module Status: ACTIVE

ADS7888EVM

      
         
Getting Started Documentation   ADS788xEVM Users Guide (Rev. B) (slau166b.pdf, 560 KB)
28 Aug 2008 Download

  ADS7888EVM
NameADS7888EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View the ADS7888EVM

The ADS7888EVM is a full-featured reference design, prototype, and software platform for ADS7888 IC. The reference design feature contains essential circuitry to show case the A/D converter. It gives the ability to change the input components to use different input frequencies. As a prototype board the input circuitry contains extra pads to allow the input signal to be inverting or non-inverting. As a software test platform the EVM can be plugged into a 5-6KINTERFACE board. This TI board will allow the ADS7888EVM to be run with TIs C5000 and C6000 DSKs.

Features

  • Full-featured evaluation module for the ADS7888 8-bit, 1.25-MSPS, single-channel, high-speed ADC
  • On board signal conditioning
  • On board voltage reference
  • Input and output digital buffers
  • The EVM can be interfaced to the 5-6KINTERFACE board and run on C5000 and C6000 DSKs

Order Options

 ADS7888EVM
Name ADS7888EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS788xEVM Users Guide (Rev. B) (slau166b.pdf, 560 KB)
    28 Aug 2008  Download
    
Related Devices
Part# Name Product Family
ADS7888 2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support