|
|
Product InformationDescriptionThe ADS79xxEVM is an evaluation module for the 12/10/8-bit multi-channel ADS7953 analog-to-digital converter family. The EVM provides access to all of the features found within the device including GPIO and Alarm functions. The 16-channel devices from this family are available in a 38-pin TSSOP package and the 4/8-channel devices are available in a 30-pin TSSOP package. The EVM is provided with either the 12-bit ADS7953, the 10-bit ADS7957 or the 8-bit ADS7961 mounted in location U2. The flexible board layout can accommodate the 4/8 channel devices as well. Features
Order Options
Technical DocumentsMost useful technical documents for ADS7961EVM Datasheet
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS7961 | 8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC | Data Converters | |