|
|
Product InformationDescriptionThe ADS8320EVM-PDK is a complete evaluation/demonstration kit, which combines ADS8320EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro evaluation software are supplied for use with a personal computer running Microsoft Windows operating system. This combination of boards allows the complete evaluation of the ADS8320 device. Software: Download ADCPro Installer Features
Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| ADCPro(TM) Analog-to-Digital Converter Evaluation Software | ADCPRO | Texas Instruments | Application Software |
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS8320 | 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter | Data Converters | |