|
|
Product InformationDescriptionThe ADS8324EVM-PDK is a complete evaluation/demonstration kit, which combines ADS8324EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro evaluation software are supplied for use with a personal computer running Microsoft Windows operating system. This combination of boards allows the complete evaluation of the ADS8324 device. Software: Download ADCPro Installer Features
What's IncludedOrder Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS8324 | 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation | Data Converters | |