|
|
Product InformationDescriptionThe ADS8325EVM-PDK is a complete evaluation/demonstration kit, which combines ADS8325EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro evaluation software are supplied for use with a personal computer running Microsoft Windows operating system. This combination of boards allows the complete evaluation of the ADS8325 device. Software: Download ADCPro Installer Features
What's IncludedOrder Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS8325 | 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC | Data Converters | |