ADS8326EVM Evaluation Module Status: ACTIVE

ADS8326EVM


      
         
Getting Started Documentation   Modular MSOP8EVM User's Guide (Rev. A) (PDF 141 KB) 1799 views
29 Jun 2009 

  ADS8326EVM
NameADS8326EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The Modular MSOP8 Evaluation Module is an EVM that permits the testing of 12 & 16 bit MS0P8 devices. For maximum flexibility the EVM is designed for easy interfacing to multiple analog sources. The modular EVM form factor allows for direct evaluation of the ADC's performance and operating characteristics. An interface card, the 5-6KINTERFACE board, can be used to interface this EVM to a number of TI's DSP Starter Kits including kits in the C5000 and C6000 series DSKs.

Features

  • Full-feature EVM board for a variety of single channel eight pin Micro SOP, 12 and !6 bit, serial output, analog to digital converters
  • Onboard signal-conditioning options
  • On-board reference and buffer circuits
  • High-speed serial interface
  • Modular design for use with a variety of DSP and micro-controller interface boards.

Order Options

 ADS8326EVM
Name ADS8326EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS8326EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
ADS8326 16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support