ADS8364M Evaluation Module Status: ACTIVE

ADS8364M-EVM


      
         
Getting Started Documentation   ADS8364/65M EVM User's Guide (HTM 8 KB) 1634 views
07 Sep 2006 Read Abstract

  ADS8364M-EVM
NameADS8364M Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The ADS8364M-EVM is designed for the prototyping and evaluation of the ADS8364 analog-to-digital converter (ADC). This high-resolution 16 bit, parallel analog-to-digital high-speed 250 kHz, SAR device, has a single or fully differential, pseudo-bipolar input. The EVM uses a INA159 amplifier (selected for its low noise), configured to allow the ADS8364 to operate at optimized performance to meet data sheet specifications.

Features

  • Full-featured evaluation board for the ADS8364, 250 kHz, 16 bit, 6 channel, simultaneous-sampling, analog-to-digital converter
  • Analog inputs can be configured as single-ended or differential
  • Modular design allows direct connection to various DSP platforms through the 5-6K and HPA-MCU interface boards
  • The ADS8364M-EVM can use its internal reference by using jumper W3 on the board
  • Onboard input and output digital buffer connectors are available on the EVM

Order Options

 ADS8364M-EVM
Name ADS8364M Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS8364M-EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support