ADS8370EVM Evaluation Module Status: ACTIVE

ADS8370EVM

      
         
Getting Started Documentation   ADS8370EVM Users Guide (slau161.pdf, 464 KB)
20 Jul 2005 Download

  ADS8370EVM
NameADS8370EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The ADS8370EVM is designed for the prototyping and evaluation of the ADS8370 analog-to-digital converter (ADC); a high-resolution (16 bit), high-speed 600kHz, SAR device, with a single ended (pseudo-differential) input. The EVM uses a THS4031 amplifier (selected for its low noise), configured to allow the ADS8370 to operate at optimized performance to meet data sheet specifications.

Features

  • Full-featured evaluation board for the high-speed ADS8370 16-bit, analog-to-digital converter.
  • Onboard signal conditioning
  • Onboard precision voltage reference
  • Onboard input and output digital buffer

Order Options

 ADS8370EVM
Name ADS8370EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS8370EVM Users Guide (slau161.pdf, 464 KB)
    20 Jul 2005  Download
    
Related Devices
Part# Name Product Family
ADS8370 16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support