|
|
Product InformationDescriptionThe ADS8372EVM is designed for the prototyping and evaluation of the ADS8372 analog-to-digital converter (ADC); a high-resolution (16 bit), high-speed 600kHz, SAR device, with a fully differential, pseudo-bipolar input. The EVM uses a THS4031 amplifier (selected for its low noise), configured to allow the ADS8370 to operate at optimized performance to meet data sheet specifications. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS8372 | 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input | Data Converters | |