ADS8380EVM Evaluation Module Status: ACTIVE

ADS8380EVM


      
         
Getting Started Documentation   ADS8380EVM User's Guide (HTM 8 KB) 189 views
03 Nov 2004 Read Abstract

  ADS8380EVM
NameADS8380EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View ADS8380EVM

The ADS8380EVM is designed for the prototyping and evaluation of the ADS8380 analog-to-digital converter (ADC); a high-resolution (18 bit), high-speed 600kHz, SAR device, including a psuedio-differential input. The EVM uses a THS4031 amplifier (selected for its low noise), configured to allow the ADS8380 to operate at optimized performance to meet data sheet specifications.

Features

  • Full-featured evaluation board for the high-speed ADS8380 18-bit, 600kHz, single channel, high-speed serial-interface analog-to-digital converter.
  • Onboard signal conditioning
  • Onboard precision voltage reference
  • Onboard input and output digital buffer

Order Options

 ADS8380EVM
Name ADS8380EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS8380EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS8380 18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support