ADS8381 Evaluation Module Status: ACTIVE

ADS8381EVM

      
         
Getting Started Documentation   ADS8381EVM User's Guide (Rev. A) (slau133a.pdf, 307 KB)
27 Sep 2004 Download

  ADS8381EVM
NameADS8381 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View ADS8381EVM

The ADS8381EVM is designed for the prototyping and evaluation of the ADS8381 analog-to-digital converter(ADC), a high-resolution (18 bit), high speed, SAR device. The EVM uses a THS4031 amplifier (selected for its low noise),configured to allow the ADS8381 to operate at full 100KHz datasheet performance. The THS4031 stage has an input voltage offset adjustment designed with a single 10K potentiometer and a precision voltage source. There are four power supplies used for this EVM; +/- Vs analog DC supply (+/-6VDC), a precision +5VDC reference, and a single +5.0-V or +3.3VDC digital supply.

Features

  • Full-featured evaluation board for the high-speed ADS8381 18-bit, single channel, parallel interface, SAR-type ADC
  • Onboard signal conditioning
  • Onboard precision voltage reference
  • Onboard input and output digital buffer
  • Onboard decoding for stacking multiple EVMs

Order Options

 ADS8381EVM
Name ADS8381 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • ADS8381EVM User's Guide (Rev. A) (slau133a.pdf, 307 KB)
    27 Sep 2004  Download
    
Related Devices
Part# Name Product Family
ADS8381 18 Bit 580KSPS parallel ADC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support