ADS8410-13REF Circuit Board Status: OBSOLETE

ADS8410-13REF


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

  ADS8410-13REF
NameADS8410-13REF Circuit Board
StatusACTIVE
Price (US$) 
Order Options


Product Information

Description

The Texas Instruments ADS8410/13REF board is a demonstration vehicle for the ADS84xx class of A/D converter. The ADS8410/13 REF Module utilizes both the ADS8410 (ADC1) and ADS8413 (ADC2) each of which are controlled by, a Xilinx Spartan-3 PFGA. These two devices may function in a Single-Device configuration or may be coupled in a Daisy-Chain (up to 4 devices). Operational parameters are sent by a host computer via a USB interface to the FPGA. In the Single Device mode (each device is separate), in the Daisy-Chain mode the ADC1 to ADC2 connectivity is provided by the FPGA. Regardless of the Operating mode, the FPGA will maintain separate buffers.

Software:

Download ADCPro™ Setup WITH LabView runtime
Download ADCPro Setup WITHOUT LabView runtime
Download ADS8410/13REF Plugin Ver. 1.0.0 Installation (requires ADCPro)

Technical Documents

User‘s Guide

Support/Related Files

Features

  • Two channel data acquisition system based on the Texas Instruments ADS841x 2MS ADC
  • Digital outputs via a 200 MHz LVDS data path
  • Selectable 8/16-bit data frame
  • Outputs can be cascaded to support daisy chaining
  • Front-end conditioning included

Order Options

 ADS8410-13REF
Name ADS8410-13REF Circuit Board
Status  ACTIVE 
Price (US$)  
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for ADS8410-13REF Help

User Guides

    
Related Devices
Part# Name Product Family
ADS8410 16-Bit, Unipolar Pseudo Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interf Data Converters 
ADS8413 16-bit, Unipolar Diff Input, 2MSPS Sampling rate, 4.75V to 5.25V ADC with LVDS Serial Interface Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support