ADS8482EVM Evaluation Module Status: ACTIVE

ADS8482EVM


      
         
Getting Started Documentation   ADS848xEVM User's Guide (Rev. A) (HTM 8 KB) 528 views
09 Sep 2008 Read Abstract

  ADS8482EVM
NameADS8482EVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description


View  View ADS8482EVM

The ADS8482EVM is a full-featured Evaluation Module (EVM) for the operation of the ADS8482 analog to digital converter. The EVM has an on board signal conditioning circuits consisting of three THS4031 operational amplifiers. With these amplifiers the incoming signal can be range scaled, filtered, and level shifted. Not including the reference inherent to the ADS8482, two references are available; one produced by on board reference U1 and second by connecting a voltage to terminal 20 of P1. The ADS8482EVM can be plugged into various motherboards from Texas Instruments.

Features

  • The ADS8482EVM serves the function of being a reference design, a prototyping board, and a software test platform
  • Onboard signal conditioning using three THS4031 operational amplifiers
  • The user can use the on-chip 4.096 V reference, a reference from onboard device U1, or user-supplied reference on Pin 20 of P1
  • Input and out digital buffer pins can be plugged into various motherboard interfaces

Order Options

 ADS8482EVM
Name ADS8482EVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS8482EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS8482 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support