ADS850 Evaluation Module Status: ACTIVE

ADS850-EVM


      
         
Getting Started Documentation   ADS850-EVM: Demo Board (PDF 578 KB) 525 views
01 Jun 2001 

  ADS850-EVM
NameADS850 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View ADS850-EVM Graphic

The ADS850-EVM is designed for ease of use when evaluating the ADS850Y high-speed Analog-to-Digital Converter (ADC). They ADS850Y offers 14 bits of resolution at sampling rates of up to 10 MHz. The evaluation module offers the user the ability to populate and utilize an active filter circuit at the input of the ADS850Y to help with signal acquisition. The data outputs from the ADS850Y converter are isolated from the output connector by CMOS octal buffers.

Features

  • Provides fast and easy performance testing for the ADS850Y
  • Single-ended DC coupled input
  • Selectable external or internal reference operation
  • Optional input filter circuit

Order Options

 ADS850-EVM
Name ADS850 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for ADS850-EVM Help

User Guides

    
Related Devices
Part# Name Product Family
ADS850 14-Bit, 10 MSPS ADC SE/Diff Input, Int/Ext Ref., Self Calibrating Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support