AFE5801EVM Evaluation Module Status: ACTIVE

AFE5801EVM


      
         
  AFE5801EVM
NameAFE5801EVM Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View AFE5801EVM

The AFE5801 includes an 8-channel Voltage-Controlled-Amplifier (VCA) with digital control and an 8-channel 65MSPS analog-to-digital converter (ADC). The 8 analog input signals will be processed by the analog front-end circuit of AFE5801; the outputs of the analog front-end will then be digitalized by the ADC within the device. In order to process the sample data the Texas Instruments' TSW1250EVM is recommended. The TSW1250EVM includes a High-Speed LVDS Deserializer, Demultiplexer, and Analysis System which provide a comprehensive set of hardware and user interface software to effectively evaluate the performance of AFE5801.

Features

  • Provide 8-channel low-voltage differential signal (LVDS) outputs from the ADC
  • Compatible to the standard TI LVDS deserializer TSW1250EVM
  • Communicate with PC through USB interface
  • Power Management provides multiple power supplies for AFE5801 and other devices

What's Included

Support Software

Order Options

 AFE5801EVM
Name AFE5801EVM Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for AFE5801EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
TSW1250EVM High-Speed LVDS Deserializer and Analysis System TSW1250EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
AFE5801 8-channel VGA with ADC Analog Front End (AFE) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support