AFE5851EVM Evaluation Module Status: ACTIVE

AFE5851EVM


      
         
  AFE5851EVM
NameAFE5851EVM Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View AFE5851EVM

The AFE5851 includes an 16-channel Voltage-Controlled-Amplifier (VCA) with digital control and an 8-channel 65MSPS analog-to-digital converter (ADC). The 16 analog input signals will be processed by the analog front-end circuit of AFE5851; the outputs of the analog front-end will then be digitalized by the ADC within the device. There are only eight ADCs within the AFE5851; therefore the odd and even channels are multiplexed into one LVDS output pair. The output of the ADC is streamed out in serial format. In order to process the sample data the Texas Instruments' TSW1250EVM is recommended. The TSW1250 includes a High-Speed LVDS Deserializer, Demultiplexer, and Analysis System which provide a comprehensive set of hardware and user interface software to effectively evaluate the performance of AFE5851.

Features

  • Provide 8-channel low-voltage differential signal (LVDS) outputs from the ADC
  • Compatible to the standard TI LVDS deserializer ADSDeSer-50EVM or TSW1250EVM
  • Communicate with PC through USB interface
  • Power Management provides multiple power supplies for AFE5851 and other devices

What's Included

Order Options

 AFE5851EVM
Name AFE5851EVM Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents

Most useful technical documents for AFE5851EVM Help

Datasheet

User Guides

More Literature

    
Related Tools
Name Part# Company Tool Type
TSW1250EVM High-Speed LVDS Deserializer and Analysis System TSW1250EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
AFE5851 16-channel VGA with ADC Analog Front End (AFE) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support