|
|
Product InformationDescriptionThe ALT5801 is a compact 5.8 GHz ISM band wireless transceiver module for OEMs who wish to quickly and easily add a robust 5.8 GHz wireless link to their product. The key advantage of the ALT5801 is that it allows utilization of the license-free 5.8 GHz ISM band, enhancing wireless link reliability by avoiding crowding and unique sources of interference present in 915 MHz and 2.45 GHz ISM bands. FeaturesFree Evaluation Tool DescriptionThe ALT5801 is a compact 5.8 GHz ISM band wireless transceiver module for OEMs who wish to quickly and easily add a robust 5.8 GHz wireless link to their product. With the integration of the Texas Instruments Z-StackTM full featured networking protocol and accompanying SimpleAPITM application programming interface, this module is optimized for low power applications requiring minimal sleep current. Point-topoint,point-to-multipoint and mesh network typologies are supported, with optional network security. Analog and digital I/O interfaces are provided for easy sensor integration. The ALT5801 module can be mounted using a header-style connection or directly mounted to the surface of a printed circuit board. With optional power amplifier providing a maximum transmit power level of 20 dBm, this module can be used for extended range applications. There are several antenna options available, including PCB antenna, SMA antenna connector and surface mount antenna connection. Altan Technologies provides full customization services for the ALT5801, allowing OEMs to obtain a tailored module with features meeting their own specific requirements. |
Disclaimer
TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.