|
|
Product InformationDescriptionThe AMB8310 radio transceiver module provides reliable wireless communications for the transfer of data at rates of up to 57.6 kbps and operates within the frequency bands of 868 MHz to 870 MHz. Transmission is being effected in the robust FM/FSK modulation. The module is programmable via SPI interface. In combination with a high-performance low-noise amplifier (LNA) front-end, extremely high receiver sensitivities can be achieved. The typical range of transmission is coming up to 2 km at clear line of sight. Features
|
Disclaimer
TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.