Radio modem 868MHz proprietary stack, RS232 // CC1020 Status: PREVIEW

AMB8350


      Burr Brown - Logo
         
  AMB8350
NameRadio modem 868MHz proprietary stack, RS232 // CC1020
StatusPREVIEW
Price (US$) 
Ordering Information Go to Amber Wireless

Product Information

Description

The AMB8350 is a high performance wireless modem providing a reliable low cost serial data communications link that can be used for many data communications applications at an exceptionally competitive price. The modem operates in the ISM 868 MHz band. The RF modem is very simple to use and provides a wireless RS232 link with a RF data rate of up to 57.6 kbps.

Features

  • Radio data modem with industry standard RS232 interface
  • 868 MHz radio band
  • Radio data rate up to 57.6 Kbps
  • RS232 data rate up to 115.2 Kbps
  • RF range up to 2 km (at clear line of sight)
  • RF output power typ 20 mW
  • Embedded communications firmware
  • Addressed mode, point-to-point and multipoint communications protocols
  • Transparent or data verified broadcast modes
  • Configurable by PC configuration Software
    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support

Disclaimer

TI provides the content on this site for informational purposes only. All content on this site is provided "AS IS" without express or implied warranties of any kind, and it may contain errors, omissions and technical inaccuracies. TI does not endorse or warranty any of the third party products or services referenced on this site.