AMC7820 Evaluation Module Status: ACTIVE

AMC7820EVM

      
         
Getting Started Documentation   AMC7820-EVM: User's Guide (sbau074.pdf, 297 KB)
08 Nov 2001 Download

  AMC7820EVM
NameAMC7820 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The AMC7820 is a complete analog monitoring and control unit, which includes a 12-bit, 8-channel, analog-to-digital (A/D) converter, three 12-bit digital-to-analog (D/A) converters, nine operational amplifiers, an internal 2.5V reference, and an SPI serial interface. The evaluation board for this multifunction device, the AMC7820EVM, is designed to ease the digital interface to the AMC7820 by connecting to a personal computer running easy-to-use software which allows total access to the AMC7820's various control functions. A large prototype area on the board provides space to connect circuitry to the AMC7820 and connections to configure the internal components.

Order Options

 AMC7820EVM
Name AMC7820 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • AMC7820-EVM: User's Guide (sbau074.pdf, 297 KB)
    08 Nov 2001  Download
    
Related Devices
Part# Name Product Family
AMC7820 Analog Monitoring and Control Circuitry Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support