AMC7823EVM Evaluation Module Status: ACTIVE

AMC7823EVM


      
         
Getting Started Documentation   AMC7823 EVM (PDF 800 KB) 1122 views
10 Nov 2005 

  AMC7823EVM
NameAMC7823EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This EVM features the AMC7823EVM analog monitoring and control circuit device. The AMC7823EVM is a simple evaluation module and serves as a quick and easy way to evaluate the functionality and performance of the 12-bit AMC device. The EVM, through connectors, provides a way to supply an external reference. The AMC7823 built in band gap reference can also be used easily through onboard connections enhancing the EVM’s flexibility. The 5-6K Interface board from TI can be used to operate the EVM through either the 5000 or 6000 series DSK.

Features

  • Full-featured evaluation board for the AMC7823 Analog Monitoring and control circuit
  • REF3125 and REF3112 are onboard references used to set the output range of the ADC and DAC
  • Connection to Ties 5-6INTERFACE board allow operation with 5000 and 6000 DSKs
  • Green LED indicators D1 and D5 for AVdd and DVdd light when power is applied
  • Analog input signals can be supplied differentially through onboard terminals

Order Options

 AMC7823EVM
Name AMC7823EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for AMC7823EVM Help

User Guides

  • AMC7823 EVM  (PDF 800 KB)  1122 views
    10 Nov 2005
    
Related Devices
Part# Name Product Family
AMC7823 Analog Monitoring and Control Circuit Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support