LF240x Motor-Specific Software Solutions Status: ACTIVE

APSLF240X


      
         
  APSLF240X
NameLF240x Motor-Specific Software Solutions
StatusACTIVE
Price (US$) 
Host  PC 
Version Date  31 DEC 2007 

Product Information

Description

Application-specific software is available from TI and Third Party Network companies to help digital control developers more easily evaluate and design products integrating either TMS320C24X™ DSPs. Below is a list of the software available. Also see Signal Processing Libraries for additional software supporting your system development.

Features

Motor-Specific Software Solutions
System Motor Type Sensored Sensorless Description C24x™ DSP
ACI1-1 1 ph AC Induction X   Tacho I/P
VHz / SinePWM/ Closed Loop (CL) Speed PID
X
ACI3-1 3 ph AC Induction X   Tacho I/P
VHz / SinePWM / CL Speed PID
X
ACI3-2 3 ph AC Induction   X MRAS (speed estimator)
VHz / SinePWM / CL Speed PID
X
ACI3-3 3 ph AC Induction X   Tacho I/P
FOC / SinePWM / CL Current PID for D, Q /
CL Speed PID
X
ACI3-4 3 ph AC Induction   X Direct Flux Estimator + Speed Estimator
FOC / SinePWM / CL Current PID for D, Q /
CL Speed PID
X
PMSM3-1 3 ph Permanent
Magnet Synch
X   QEP
FOC / SinePWM / CL Current PID for D, Q /
CL Speed PID
X
PMSM3-2 3 ph Permanent
Magnet Synch
  X SMO (Sliding Mode Observer) Position Estimator
FOC / SinePWM / CL Current PID for D, Q /
CL Speed PID
X
BLDC3-1 3 ph Trapezoidal
Brushless DC
X   3 Hall Effect I/P
Trapezoidal / CL Loop Current PID / CL Speed PID
X
BLDC3-2 3 ph Trapezoidal
Brushless DC
  X BEMF / Zero Crossing Detection
Trapezoidal / CL Loop Current PID / CL Speed PID
X
Digital Motor Control Library All Motor Types X X Component Modules for motor specifc applications. X

Motor-specific software downloads available today, free of charge, that allow designers to develop solutions for both sensored and sensorless control systems.

    
Related Devices
Part# Name Product Family
SM320F240 Fixed Point Digital Signal Processor, Military C2000™ 32-bit Real-time MCUs 
SM320LF2407A-EP Enhanced Product Dsp Controllers C2000™ 32-bit Real-time MCUs 
SMJ320F240 Fixed Point Digital Signal Processor, Military C2000™ 32-bit Real-time MCUs 
TMS320C240 16-bit, 5V fixed point DSP C2000™ 32-bit Real-time MCUs 
TMS320C242 16-bit, 5V Fixed-Point DSP - 'NRND' (Not Recommended for New Designs) - Technical Support Limited C2000™ 32-bit Real-time MCUs 
TMS320F240 16-bit, 5V fixed point DSP w/ Flash C2000™ 32-bit Real-time MCUs 
TMS320F241 16-bit , 5V fixed point DSP w/ Flash C2000™ 32-bit Real-time MCUs 
TMS320F243 16-bit, 5V fixed point DSP w/ Flash C2000™ 32-bit Real-time MCUs 
TMS320LC2401A 16-Bit Fixed Point DSP with ROM C2000™ 32-bit Real-time MCUs 
TMS320LC2402A 16-bit fixed point DSP with ROM C2000™ 32-bit Real-time MCUs 
TMS320LC2403A 16-Bit Fixed-Point DSP with ROM C2000™ 32-bit Real-time MCUs 
TMS320LC2404A 16-bit fixed point DSP with ROM C2000™ 32-bit Real-time MCUs 
TMS320LC2406A 16-bit fixed point DSP with ROM C2000™ 32-bit Real-time MCUs 
TMS320LF2401A 16-Bit Fixed-Point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2402 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2402A 16-Bit Fixed-Point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2403A 16-Bit Fixed-Point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2406 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2406A 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2407 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMS320LF2407A 16-bit fixed point DSP with Flash C2000™ 32-bit Real-time MCUs 
TMX320F241 Digital Signal Processor C2000™ 32-bit Real-time MCUs 
TMX320F243 Digital Signal Processor C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for APSLF240X:

View All Tags

Other Support